Tool box (Empty) (6609060)

Tool box (Empty) 6609060
  • Volume Discount

Product Details:

Manufacturer part number: 6609060

Brand: GEDORE

Price: 191.76

Delivery time: 11 Days


Technical Data:

Colour: Blue

Material: -

Product size (height): 210 mm

Product size (depth): 225 mm

Product size (width): 420 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6609060

Part Number
6609060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)

191.76 €

1 Available 11 Days Blue-210225420-5800.0

Loading...

  1. 1

Basic information

Product type Tool box (empty)

This page is Tool box (Empty), part number 6609060.
You can find the detail information about specifications and dimensions on part number 6609060.

Variation of this product

Part Number
2950529
6608250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Material Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)

19.27 €

1 Available 3 Days Black|TransparentPlastic65-155260-

186.28 €

1 Available 11 Days Blue-158225420-4400.0

Tech Support