L-Pipe Wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1302 015 2

Part Number
1302 015 2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

131.12 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 425 DIN standard DIN 5234 Jaw angle 45°
Jaw shape C Manufacturer part # 1302 015 2 Pipe diameter (in inches) (max.) 2"
Pliers features quick-adjust Product type L-pipe wrench Range (max.)(mm) 60
Weight(g) 1480

This page is L-Pipe Wrench, part number 1302 015 2.
You can find the detail information about specifications and dimensions on part number 1302 015 2.

Tech Support