Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
5044187 |
5044193 |
5044204 |
5044228 |
5044237 |
5044243 |
5044262 |
5044270 |
5044281 |
5044296 |
5050708 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Memory (space) | Test procedure | |
---|---|---|---|---|---|---|
1,140.84 € | 1 | Available | 43 Days | 400 | manual | |
971.80 € | 1 | Available | 89 Days | 400 | manual | |
971.80 € | 1 | Available | 89 Days | 400 | manual | |
1,514.00 € | 1 | Available | 89 Days | 1000 | automated | |
1,514.00 € | 1 | Available | 89 Days | 1000 | automated | |
1,122.63 € | 1 | Available | 26 Days | 400 | manual | |
956.49 € | 1 | Available | 96 Days | 400 | manual | |
1,734.01 € | 1 | Available | 25 Days | 1000 | automated | |
1,496.52 € | 1 | Available | 96 Days | 1000 | automated | |
1,496.52 € | 1 | Available | 43 Days | 1000 | automated | |
1,704.20 € | 1 | Available | 89 Days | 400 | manual |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | DIN standard | DIN IEC 60364 | Display type | Digital (LCD) |
---|---|---|---|---|---|
Interfaces | IR | IP rating | IP40 | Memory | Yes |
Power supply | Battery | Product type | Electrical tester | Reading category | CAT III 500 V|CAT IV 300 V |
Reading range (VDE) | Insulation resistance|Earth leakage current|Voltage|Frequency | VDE standard | 0100 | VDE tester features | RCD/FI testing |
Weight(g) | 1500.0 |