Test Equipment Bag

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5044219

Part Number
5044219
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,752.23 €

1 Available 28 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) DIN standard DIN IEC 60364 Display type Digital (LCD)
Interfaces IR IP rating IP40 Memory Yes
Memory (space) 1000 Power supply Battery Product type Electrical tester
Reading category CAT III 500 V|CAT IV 300 V Reading range (VDE) Insulation resistance|Earth leakage current|Voltage|Frequency Test procedure automated
VDE standard 0100 VDE tester features RCD/FI testing Weight(g) 1500.0

This page is Test Equipment Bag, part number 5044219.
You can find the detail information about specifications and dimensions on part number 5044219.

Tech Support