Magnetic pad (1563949)

Magnetic pad 1563949
  • Volume Discount

Product Details:

Manufacturer part number: 1563949

Brand: TRU COMPONENTS

Price: 6.32

Delivery time: 3 Days


Technical Data:

Adhesive tape features: -

Colour: Silver

Material thickness: 2 mm

Product size (width): - mm

Product size (length): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1563949

Part Number
1563949
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adhesive tape features Colour Material thickness
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Series (adhesive tape) Type (manufacturer type)

6.32 €

1 Available 3 Days -Silver2--35N35-3502N35-3502

Loading...

  1. 1

Basic information

Product type Magnetic pad

This page is Magnetic pad, part number 1563949.
You can find the detail information about specifications and dimensions on part number 1563949.

Variation of this product

Part Number
1563950
1563952
1563971
1564007
1564098
1564099
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Adhesive tape features Colour Material thickness
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Series (adhesive tape) Type (manufacturer type)

2.91 €

1 Available 3 Days Self-adhesiveSilver21020-N35-451502N35-451502

0.77 €

1 Available 3 Days Writable|Non-adhesiveWhite12066--549931

3.64 €

1 Available 3 Days -Silver2--25N35-2502N35-2502

0.77 €

1 Available 3 Days Self-adhesiveBlack12066--549918

3.64 €

1 Available 3 Days Self-adhesiveSilver22020-N35-202002N35-202002

5.79 €

1 Available 3 Days Self-adhesiveSilver21545-N35-451502N35-451502

Tech Support