Manufacturer part number: 1564095
Brand: TRU COMPONENTS
Price: 2.07 €
Delivery time: 3 Days
Colour: Black
Type (manufacturer type): SW10-156
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1564095
Adhesive type | Natural rubber | Breakout force(N/10 mm) | 15 | Carrier material | PVC |
---|---|---|---|---|---|
Discharge voltage(kV) | 6.5 | Material thickness(mm) | 0.13 | Max. temperature(°C) | +80 |
Product size (length)(m) | 10 | Product size (width)(mm) | 19 | Product type | Electrical tape |
This page is Electrical tape, part number 1564095.
You can find the detail information about specifications and dimensions on part number 1564095.
Part Number |
---|
1563945 |
1563947 |
1564097 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Type (manufacturer type) |
---|---|---|---|---|---|---|
1.45 € | 1 | Available | 3 Days | White | SW10-155 | |
1.33 € | 1 | 3 Days | Blue | SW10-159 | ||
1.12 € | 1 | Available | 3 Days | Red | SW10-160 |