• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Repair tape【1-3 Pieces Per Package】 (1564115)

Repair tape 1564115
  • Volume Discount

Product Details:

Manufacturer part number: 1564115

Brand: TRU COMPONENTS

Price: 13.83

Delivery time: 3 Days


Technical Data:

Product size (width): 19 mm

Series (adhesive tape): RT195M-3R

Type (manufacturer type): RT 195 M-3R


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1564115

Part Number
1564115
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Series (adhesive tape) Type (manufacturer type)

13.83 €

3 Pieces Per Package

1 pack Available 3 Days 19RT195M-3RRT 195 M-3R

Loading...

  1. 1

Basic information

Adhesive tape features Self-fusing Colour Black Material thickness(mm) 1
Max. temperature(°C) +90 Min. temperature(°C) -30 Product size (length)(m) 5
Product type Repair tape Thickness(mm) 1

This page is Repair tape, part number 1564115.
You can find the detail information about specifications and dimensions on part number 1564115.

Variation of this product

Part Number
1564114
1564116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Series (adhesive tape) Type (manufacturer type)

5.79 €

1 Available 3 Days 19RT195MRT 195 M

6.87 €

1 Available 3 Days 25RT255MRT 255 M

Tech Support