Manufacturer part number: 934155101
Brand: SKS HIRSCHMANN
Price: 13.75 €
Delivery time: 3 Days
Colour: Red
Plug features: Angled
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
934155101
Cable cross section(mm²) | 1 | Cable length(cm) | 100 | Connector / Output type B | 4 mm plug |
---|---|---|---|---|---|
Connector/ Input type A | Test probe | Contact material | Brass nickel plated | Material | PVC |
Nominal current(A) | 16 | Nominal voltage(V) | 1000 | Product type | Test lead |
Reading category | CAT II |
This page is Test lead, part number 934155101.
You can find the detail information about specifications and dimensions on part number 934155101.
Part Number |
---|
9.341551E8 |
934156100 |
934156101 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Plug features |
---|---|---|---|---|---|---|
13.75 € | 1 | Available | 3 Days | Black | Angled | |
13.75 € | 1 | Available | 3 Days | Black | Straight | |
13.75 € | 1 | Available | 3 Days | Red | Straight |