Bolt cutter (156-250)

Bolt cutter 156-250
  • Volume Discount

Product Details:

Manufacturer part number: 156-250

Brand: NWS

Price: 50.03

Delivery time: 3 Days


Technical Data:

Material: Chromium-vanadium steel

Product size (length): 250 mm

Weight: 500 g

Wire hardness (max.) hard wire: - mm

Wire hardness (max.) medium wire: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

156-250

Part Number
156-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Product size (length)
(mm)
Weight
(g)
Wire hardness (max.) hard wire
(mm)
Wire hardness (max.) medium wire
(mm)

50.03 €

1 Available 3 Days Chromium-vanadium steel250500-5

Loading...

  1. 1

Basic information

Product type Bolt cutter

This page is Bolt cutter, part number 156-250.
You can find the detail information about specifications and dimensions on part number 156-250.

Variation of this product

Part Number
156-340
156-470
156-610
156-800
156-900
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Product size (length)
(mm)
Weight
(g)
Wire hardness (max.) hard wire
(mm)
Wire hardness (max.) medium wire
(mm)

67.43 €

1 Available 3 Days Chromium-vanadium steel3407456-

74.28 €

1 Available 3 Days Chromium-vanadium steel4701645-7

98.32 €

1 Available 3 Days Chromium-vanadium steel6102450-9

131.09 €

1 Available 3 Days -8004780-11

136.55 €

1 Available Quote -9004985-13

Tech Support