Bit adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1649329
1973312
2320479
2320487
2320495
2327643
2329239
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Downforce Material Spanner size
(mm)

5.79 €

1 Available 3 Days ---

7.93 €

1 Available 3 Days ---

21.40 €

1 Available 11 Days 1/2" (12.5 mm)Steel19

19.27 €

1 Available 11 Days 3/8" (10 mm)Steel13

17.01 €

1 Available 11 Days 1/4" (6.3 mm)Steel10

17.01 €

1 Available 11 Days 5/16" (8 mm)Steel10

15.96 €

1 Available 11 Days 1/4" (6.3 mm)Steel10

Loading...

  1. 1

Basic information

Product type Bit adapter

Tech Support