Bits (1649558)

Bits 1649558
  • Volume Discount

Product Details:

Manufacturer part number: 1649558

Brand: GEDORE

Price: 9.00

Delivery time: 11 Days


Technical Data:

Overall Length: 25 mm

DIN standard: DIN 3124

Drive (screwdriver): 1/4" (6.3 mm)

Material: Chromium-vanadium steel

Material properties: chrome plated


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1649558

Part Number
1649558
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Drive (screwdriver) Material Material properties Max. length
(mm)
Ratchet bits (inch) Spanner size
(mm)
Weight
(g)

9.00 €

1 Available 11 Days 25DIN 31241/4" (6.3 mm)Chromium-vanadium steelchrome plated25-49

Loading...

  1. 1

Basic information

Product type Bits

This page is Bits, part number 1649558.
You can find the detail information about specifications and dimensions on part number 1649558.

Variation of this product

Part Number
1649566
1649574
1649582
1649590
1718711
1718738
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
DIN standard Drive (screwdriver) Material Material properties Max. length
(mm)
Ratchet bits (inch) Spanner size
(mm)
Weight
(g)

9.00 €

1 Available 11 Days 25DIN 31201/4" (6.3 mm)Chromium-vanadium steelchrome plated25-4.58

9.00 €

1 Available 11 Days 25DIN 31241/4" (6.3 mm)Chromium-vanadium steelchrome plated25-511

9.52 €

1 Available 3 Days 25DIN 31241/4" (6.3 mm)Chromium-vanadium steelchrome plated25-610

10.05 €

1 Available 11 Days 25DIN 31241/4" (6.3 mm)Chromium-vanadium steelchrome plated25-713

30.13 €

1 Available 3 Days ---------

25.68 €

1 Available 11 Days 77DIN 31241/2" (12.5 mm)Chromium-vanadium steelchrome plated77-10117

Tech Support