Battery Pack (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TA04-KIT

Part Number
TA04-KIT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

121.85 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Compatible with (diagostics accessories) FLIR Product type Battery pack
Compatible with Flir DM284 Product size (height)(cm) 15.5 Product size (width)(cm) 12.8
Product size (length)(cm) 8 Weight(g) 500

This page is Battery Pack, part number TA04-KIT.
You can find the detail information about specifications and dimensions on part number TA04-KIT.

Tech Support