Hook-and-loop cable tie for bundling【1-10 Pieces Per Package】 (1593228)

Hook-and-loop cable tie for bundling 1593228
  • Volume Discount

Product Details:

Manufacturer part number: 1593228

Brand: TRU COMPONENTS

Price: 0.47

Delivery time: 3 Days


Technical Data:

Colour: Black

Manufacturer part #: 1593228

Product size (width): 12 mm

Product size (length): 150 mm

Type (manufacturer type): TC-MGT-150BK203


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1593228

Part Number
1593228
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Manufacturer part # Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.47 €

1 Available 3 Days Black159322812150TC-MGT-150BK203

Loading...

  1. 1

Basic information

Hook-and-loop technology Hook and loop pad Hook-and-loop feature for bundling Product type Hook-and-loop cable tie

This page is Hook-and-loop cable tie for bundling, part number 1593228.
You can find the detail information about specifications and dimensions on part number 1593228.

Variation of this product

Part Number
1586399
1586400
1586401
1593229
1593230
1593231
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Manufacturer part # Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

12.67 €

10 Pieces Per Package

1 pack Available 3 Days Black5388177-801-330-bag

15.87 €

10 Pieces Per Package

1 pack Available 3 Days Black53881816300803-330-bag

19.16 €

10 Pieces Per Package

1 pack Available 3 Days Multi-coloured53881913250804-06-bag

0.57 €

1 Available 3 Days Black159322910150TC-MGT-150MBK203

0.69 €

1 Available 3 Days Black159323012180TC-MGT-180BK203

0.63 €

1 Available 3 Days Black159323116210TC-MGT-210BK203

Tech Support