Manufacturer part number: 1586377
Brand: TRU COMPONENTS
Price: 6.28 €
Delivery time: 13 Days
Colour: Black
Hook-and-loop technology: Hook and loop pad
Manufacturer part #: 541037
Product size (width): - mm
Product size (length): - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1586377
Part Number
|
---|
1586377 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Hook-and-loop technology | Manufacturer part # | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Product type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.28 € | 8 Pieces Per Package | 1 pack | Available | 13 Days | Black | Hook and loop pad | 541037 | - | - | 19 | Hook-and-loop stick-on dots | 685-330-bag |
Loading...
Hook-and-loop feature | stick-on |
---|
This page is Hook-and-loop stick-on, part number 1586377.
You can find the detail information about specifications and dimensions on part number 1586377.
Part Number |
---|
1586379 |
1586385 |
1586390 |
1586410 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Hook-and-loop technology | Manufacturer part # | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Product type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.93 € | 2 Pieces Per Package | 1 pack | Available | 13 Days | - | Hook and loop pad|Heavy duty | 538812 | 50 | 100 | - | Hook-and-loop tape | 730-330-2-BAG | |
8.93 € | 4 Pieces Per Package | 1 pack | Available | 3 Days | Black | Hook and loop pad | 541012 | - | - | 47 | Hook-and-loop stick-on dots | 684-330-bag | |
10.56 € | 8 Pieces Per Package | 1 pack | Available | 3 Days | Black | Hook and loop pad | 541049 | 20 | 20 | - | Hook-and-loop stick-on squares | 682-330-bag | |
3.35 € | 8 Pieces Per Package | 1 pack | 3 Days | White | Hook and loop pad | 541024 | - | - | 19 | Hook-and-loop stick-on dots | 685-010-bag |