Test lead adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CAA-1L 10
CAA-1L 16
VC-8374260
VC-8374265
VC-8374270
VC-8466255
VC-8466260
VC-8466265
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Depth
(mm)
Height
(mm)
Nominal current
(A)
Reading category Weight
(g)
Colour Compatible with (details) Connector/ Input type A Connector / Output type B Plug features Cable cross section
(mm)
Cable length
(cm)
Cable length
(mm)
Clamping range diameter
(mm)
Connector type(s) (cable) Contact material Material (tip) Nominal current
(mA)
Nominal voltage
(V AC)
Nominal voltage
(V DC)
Shaft length
(mm)
Temperature range
(°C)

71.55 €

1 Available 3 Days 9017974510CAT II 250 V378Dark grey-IEC C14 plugIEC C13 socket---83-IEC C14 plug---250---

80.60 €

1 Available 3 Days 9017974516CAT II 250 V410Dark grey-IEC C20 plugIEC C19 socket---83-IEC C20 plug---250---

11.32 €

1 3 Days 8-21---Black|Red9 V block battery9V battery terminal4 mm plugStraight3-750--Metal-1-9-0 ~ 40

10.07 €

1 3 Days 8-29---Black|Red9 V block battery-9V battery terminalStraight3-750--Metal-1-9--10 °C ~ 50

8.39 €

1 3 Days ---1--Black|RedAa. c and d cells--Straight3-750--Copper alloy gold plated---12--

80.60 €

1 Available 3 Days 65976516CAT II 415 V170Dark grey|Red-CEE plug (5-pin. 16 A)4 mm socket----57--Metal-415-37-

89.32 €

1 Available 3 Days 771177732CAT II 415 V240Dark grey|Red-CEE plug (5-pin. 32 A)4 mm socket----65--Metal-415-45-

50.93 €

1 Available 50 Days 5268291-23Dark grey|Light grey-----113.5----Metal-250---

Loading...

  1. 1

Basic information

Product type Test lead adapter

Tech Support