SDS-Plus-Hammer drill combo

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HR2811FT

Part Number
HR2811FT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

431.37 €

1 24 Days

Loading...

  1. 1

Basic information

Blow count (max.)(/min) 4500 Idle speed (details)(/min) 0-1100 Impact (max.)(J) 2.8
Max. drill diameter(mm) (Wood/Steel) 32/13/28 Operating voltage(V) 230 Power tool features incl. case
Power(W) 800 Product size (height)(mm) 225 Product size (width)(mm) 89
Product size (length)(mm) 345 Product type Hammer drill combo Rotational speed range 0 - 1100/min
Tool holder SDS-Plus Transmission type 1-speed Type HR 2811 FT
Weight(g) 3600.0

Tech Support