Cordless hammer drill combo

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DHR243RTJ
DHR280ZJ
DHR281ZJ
DHR283ZJU
DHR283ZWJU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Battery technology Blow count (max.)
(/min)
Capacity (mAh, Ah)
(Ah)
Impact (max.)
(J)
Max. drill diameter
(mm)
No. of power packs included Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Rotational speed range
(rpm)
Tool holder Transmission type Type Weight, information Weight
(g)

554.63 €

1 3 Days Li-ion470052(Wood/Steel) 27/13/242213853530 - 950SDS-Plus1-speedDHR 243 RTJ--

397.76 €

1 3 Days ---2.8(Wood/Steel) 32/13/28-2321343730-980SDS-Plus--incl. rechargeable battery4900

391.04 €

1 10 Days ---2.8(Wood/Steel) 32/13/28-232134404-SDS-Max--incl. rechargeable battery4900

498.60 €

1 3 Days ---2.8(Wood/Steel) 32/13/28-2321344040-980SDS-Plus--incl. rechargeable battery5100

536.69 €

1 3 Days ---2.8(Wood/Steel): 32/13/28-2321344040 - 980SDS-Plus--incl. rechargeable battery5100

Loading...

  1. 1

Basic information

Product type Cordless hammer drill combo Voltage(V) 18

Tech Support