SDS-Plus-Cordless hammer drill combo

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DHR243Z

Part Number
DHR243Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

274.49 €

1 3 Days

Loading...

  1. 1

Basic information

Battery technology Li-ion Blow count (max.)(/min) 4700 Functions (power tools) Impact stop
Impact (max.)(J) 2 Max. drill diameter(mm) (Wood/Steel) 27/13/24 No. of power packs included 0
Power tool features w/o battery Product size (height)(mm) 213 Product size (width)(mm) 85
Product size (length)(mm) 353 Product type Cordless hammer drill combo Rotational speed range(rpm) 0 - 950
Tool holder SDS-Plus Transmission type 1-speed Type DHR 243 Z
Voltage(V) 18 Weight(g) 2800.0

This page is SDS-Plus-Cordless hammer drill combo, part number DHR243Z.
You can find the detail information about specifications and dimensions on part number DHR243Z.

Tech Support