VDE Torque Wrench

VDE Torque Wrench
  • Volume Discount
[Specifications]
・Product type: VDE torque wrench
・Product size (length)(mm): 370

[Features]
・1000 V torque wrench
・Fully insulated
・With integrated reversible ratchet
・Adjustable from 5-50 Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11 2581
11 2582
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Downforce

776.97 €

1 Available 8 Days 3/8" (10 mm)

761.64 €

1 Available 7 Days 1/2" (12.5 mm)

Loading...

  1. 1

Basic information

Product size (length)(mm) 370 Product type VDE torque wrench Torque (max.)(Nm) 50
Torque (min.)(Nm) 5

Tech Support