Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2148824-BP |
2148825-BP |
2148826-BP |
M711A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Display type | Interfaces | IP rating | Power supply | Product size (length) (mm) | Product type | Reading category | Reading range (VDE) | VDE standard | VDE tester features | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,437.48 € | 1 | Available | 17 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | |
283.12 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | |
337.79 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | |
2,475.96 € | 1 | Available | 3 Days | 230 | 175 | Digital | Bluetooth®|USB | IP40 | Mains | 95 | Test meter | CAT II 250 V | Touch voltage|Insulation resistance|Leakage current|Differential current|Earth leakage resistance|Active power | 0701-0702 | incl. software | 1300 |
Loading...
Calibrated to | Manufacturer's standards (no certificate) |
---|
Configure
Basic Attributes
Width(mm)
Height(mm)
Display type
Interfaces
IP rating
Power supply
Product size (length)(mm)
Product type
Reading category
Reading range (VDE)
VDE standard
VDE tester features
Weight(g)
Filter by standard shipping days
Optional Attributes