Belt sanding device

Belt sanding device
[Specifications]
0909000416:
・Product type: Band saw blade
・Carbon steel with induction hardened teeth
・Very economical due to its long useable working life
631333000:
・Product type: Band saw implement
・For regrinding surfaces and curved sawing cuts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0909000416
631333000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type

54.89 €

1 8 Days Band saw blade

42.56 €

1 7 Days Band saw implement

Loading...

  1. 1

Tech Support