Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KBM-100
Conductivity reading range | 20 mS (max) | Display (test equipment) | Digital | pH reading range | -2 - 16 pH |
---|---|---|---|---|---|
pH reading range (max.)(pH) | 16 | pH reading range (min.)(pH) | -2 | Product size (height)(mm) | 36 |
Product size (width)(mm) | 40 | Product size (length)(mm) | 195 | Product type | Multi tester |
Conductivity reading range (min) | 0 | Conductivity reading range (max.)(mS) | 20 | Reading type | pH|ORP|Temperature|Conductivity|TDS|Salinity |
TDS reading range (max.) | 13 | TDS reading range | 0 pages/min (min) | TDS reading range (min.)(pages/min) | 0 |
Temperature reading range | 0 up to 90 °C | Temperature reading range (max.)(°C) | 90 | Temperature reading range (min.)(°C) | 0 |
This page is Multi Tester, part number KBM-100.
You can find the detail information about specifications and dimensions on part number KBM-100.