pH Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1991112-BP
1991113-BP
1993165-BP
1993166-BP
VC-8603600
VC-8603605
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy (details) Automatic temperature compensation Calibrated to Operating temperature
(°C)
Resolution Reading type Temperature reading range Temperature reading range (max.)
(°C)
Temperature reading range (min.)
(°C)

273.28 €

1 Available 3 Days -ReversibleManufacturer's standards (with certificate)--ORP|Temperature|pH-5.0 up to +105.0 °C+105.0-5.0

202.21 €

1 Available 3 Days -NoManufacturer's standards (with certificate)--pH---

451.73 €

1 Available 9 Days -ReversibleISO standards--ORP|Temperature|pH-5.0 up to +105.0 °C+105.0-5.0

380.67 €

1 Available 9 Days -NoISO standards--pH---

153.03 €

1 Available 3 Days ± 0.02 pH ± 1 digit (at nominal temperature 25 °C)NoManufacturer's standards (with certificate)-20 … +500.01 pHpH---

224.08 €

1 Available 3 Days ± 0.02 pH ± 1 digit (at nominal temperature 25 °C)ReversibleManufacturer's standards (with certificate)-20 … +500.01 pHORP|Temperature|pH-5.0 up to +105.0 °C+105.0-5.0

Loading...

  1. 1

Basic information

Display (test equipment) LCD|Digital|Numeric pH reading range 0.00 - 14.00 pH pH reading range (max.)(pH) 14
pH reading range (min.)(pH) 0 Product size (height)(mm) 108 Product size (width)(mm) 54
Product size (length)(mm) 28 Product type pH tester Weight(g) 240

Tech Support