Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PHT-02 ATC
Accuracy (details) | 0.01 pH | Automatic temperature compensation | Yes | Calibrated to | Manufacturer's standards (no certificate) |
---|---|---|---|---|---|
Operating temperature(°C) | 0 - 50 | pH reading range | 0 - 14 pH | pH reading range (max.)(pH) | 14 |
pH reading range (min.)(pH) | 0 | pH reading range(pH) | 0 - 14 | Power supply (details) | 2 x CR2032 |
Product size (length)(mm) | 170 | Product type | pH tester | Resolution | 0.01 pH |
Weight(g) | 85 | Product size (Ø)(mm) | 34 |
This page is Meter Stick, part number PHT-02 ATC.
You can find the detail information about specifications and dimensions on part number PHT-02 ATC.