Carbon dioxide detector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CO-60

Part Number
CO-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

95.23 €

1 3 Days

Loading...

  1. 1

Basic information

Accuracy (details)(%) 70 ppm or ± 5% at 0 to 2000 ppm. Over 2.000 ppm + / -7 Power supply (details) USB / AC adapter Product size (height)(mm) 99
Product size (width)(mm) 137 Product type Carbon dioxide detector Resolution 1 ppm at 0 to 1000 ppm. 5 ppm at 1001 to 2000 ppm. 10 ppm to 3000 ppm at 2001
° C 0.1
1% RH
Weight(g) 186 Accuracy(%) 5 Product size (depth)(mm) 52
Reading range(s) CO 2 content. temperature. humidity Reading range 0 - 3000 pages/min Reading range (max.)(pages/min) 3000
Reading range (min.)(pages/min) 0 Unit of measurement Temperature|Humidity|CO2

This page is Carbon dioxide detector, part number CO-60.
You can find the detail information about specifications and dimensions on part number CO-60.

Tech Support