Digital pH Meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PH-100 ATC

Part Number
PH-100 ATC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

82.77 €

1 Available 34 Days

Loading...

  1. 1

Basic information

Accuracy (details) 0.2 pH Calibrated to Manufacturer's standards (no certificate) Display (test equipment) Digital
Operating temperature(°C) 0 - +50 pH reading range 0 - 14 pH pH reading range (max.)(pH) 14
pH reading range (min.)(pH) 0 pH reading range(pH) 0 - 14 Power supply (details) 9 V battery pack
Product size (height)(mm) 205 Product size (width)(mm) 68 Product size (length)(mm) 30
Product type pH tester Resolution 0.01 pH Weight(g) 220

This page is Digital pH Meter, part number PH-100 ATC.
You can find the detail information about specifications and dimensions on part number PH-100 ATC.

Tech Support