Manufacturer part number: 1095589
Brand: KSS (KAI SUH SUH ENTERPRISE)
Price: 0.60 €
Delivery time: 3 Days
Colour: Green
Manufacturer part #: 1095589
Product size (width): 12 mm
Product size (length): 135 mm
Type (manufacturer type): MGT-135GN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1095589
Part Number
|
---|
1095589 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Manufacturer part # | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
0.60 € | 1 | Available | 3 Days | Green | 1095589 | 12 | 135 | MGT-135GN |
Loading...
Hook-and-loop technology | Hook and loop pad | Hook-and-loop feature | for bundling | Product type | Hook-and-loop cable tie |
---|
This page is Hook and loop cable tie for bundling, part number 1095589.
You can find the detail information about specifications and dimensions on part number 1095589.
Part Number |
---|
1095578 |
1220981 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Manufacturer part # | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | Red | 1095578 | 16 | 240 | MGT-240RD | ||
19.16 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | White | 1220981 | 20 | - | MGTP-20WE |