Masking Tape (1012450)

Masking Tape 1012450
  • Volume Discount

Product Details:

Manufacturer part number: 1012450

Brand: 3M

Price: 3.12

Delivery time: 3 Days


Technical Data:

Adhesive tape features: Suitable for indoor use|Easy tear

Material thickness: 0.125 mm

Max. temperature: +60 °C

Product size (width): 24 mm

Series (adhesive tape): 101E


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1012450

Part Number
1012450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adhesive tape features Material thickness
(mm)
Max. temperature
(°C)
Product size (width)
(mm)
Series (adhesive tape) Type (manufacturer type)

3.12 €

1 Available 3 Days Suitable for indoor use|Easy tear0.125+6024101E1012450

Loading...

  1. 1

Basic information

Color Brown-based Length(m) 50 Color Details Beige
Adhesive type Gum Carrier material Paper fleece Product type Masking tape

This page is Masking Tape, part number 1012450.
You can find the detail information about specifications and dimensions on part number 1012450.

Variation of this product

Part Number
1011850
1013650
101E/48MMX50M
2011850
2012450
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Adhesive tape features Material thickness
(mm)
Max. temperature
(°C)
Product size (width)
(mm)
Series (adhesive tape) Type (manufacturer type)

2.40 €

1 Available 3 Days Suitable for indoor use|Easy tear0.125+6018101E1011850

4.48 €

1 Available 3 Days Suitable for indoor use|Easy tear0.125+6036101E1013650

6.87 €

1 Available 3 Days Suitable for indoor use|Easy tear0.125+6048101E101E/48MMX50M

2.91 €

1 Available 3 Days No-residue|Easy tear|Suitable for indoor use0.135+8018201E2011850

3.44 €

1 Available 3 Days No-residue|Easy tear|Suitable for indoor use0.135+8024201E2012450

Tech Support