Manufacturer part number: 2824248
Brand: GEDORE
Price: 13.83 €
Delivery time: 11 Days
Overall length (mm): 185
Blade diameter: 4 mm
Blade length: 100 mm
Size (screwdriver): T 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2824248
Material | Chrome moly vanadium steel | Product type | Torx screwdriver |
---|
This page is Torx screwdriver, part number 2824248.
You can find the detail information about specifications and dimensions on part number 2824248.
Part Number |
---|
2824256 |
2824264 |
2824280 |
2824418 |
6685910 |
6686640 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Size (screwdriver) |
---|---|---|---|---|---|---|---|---|
13.83 € | 1 | Available | 11 Days | 200 | 4.5 | 100 | T 25 | |
14.89 € | 1 | Available | 12 Days | 215 | 5.5 | 115 | T 27 | |
19.27 € | 1 | Available | 11 Days | 240 | 7 | 130 | T 40 | |
14.89 € | 1 | Available | 39 Days | 240 | 7 | 130 | 40 IP | |
10.61 € | 1 | Available | 11 Days | 165 | 3.5 | 80 | T 15 | |
13.83 € | 1 | Available | 11 Days | 250 | 8 | 130 | T 45 |