Grip pliers (6403600)

Grip pliers 6403600
  • Volume Discount

Product Details:

Manufacturer part number: 6403600

Brand: GEDORE

Price: 47.84

Delivery time: 3 Days


Technical Data:

Overall Length: 220 mm

Manufacturer part #: 6403600

Material: Chromium-vanadium steel

Wingspan: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6403600

Part Number
6403600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Material Wingspan

47.84 €

1 Available 3 Days 2206403600Chromium-vanadium steel-

Loading...

  1. 1

Basic information

Product type Gripper

This page is Grip pliers, part number 6403600.
You can find the detail information about specifications and dimensions on part number 6403600.

Variation of this product

Part Number
6407350
6407510
6407860
6407940
6410730
6410810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Material Wingspan

47.84 €

1 Available 12 Days 2806407350Steel plate-

63.07 €

1 Available 3 Days 2806407510Steel plate-

45.67 €

1 Available 3 Days 2806407860Steel plate0 - 95 mm

58.72 €

1 Available 3 Days 2506407940Chromium-vanadium steel0 - 45 mm

114.71 €

1 Available 12 Days 4606410730Chromium-vanadium steel0 - 280 mm

125.63 €

1 Available 40 Days 6006410810Chromium-vanadium steel0 - 400 mm

Tech Support