Insulating tape (125589)

Insulating tape 125589
  • Volume Discount

Product Details:

Manufacturer part number: 125589

Brand: CELLPACK

Price: 36.60

Delivery time: 3 Days


Technical Data:

Width: 38 mm

Length: 10 m

Thickness: 0.75 mm

Adhesive tape features: Self-fusing|No-residue|Ozone-resistant|Weatherproof|UV-resistant|High tensile strength

Carrier material: Ethylene-propylene rubber


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

125589

Part Number
125589
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(m)
Thickness
(mm)
Adhesive tape features Carrier material Product type Type (manufacturer type) Adhesive type Discharge voltage
(kV)
Max. temperature
(°C)
Min. temperature
(°C)
Series (adhesive tape)

36.60 €

1 Available 3 Days 38100.75Self-fusing|No-residue|Ozone-resistant|Weatherproof|UV-resistant|High tensile strengthEthylene-propylene rubberElectrical tape125589Poly-isobutylene (PIB)69+100-40No. 62

Loading...

  1. 1

Basic information

Colour Black Industrial goods No

This page is Insulating tape, part number 125589.
You can find the detail information about specifications and dimensions on part number 125589.

Variation of this product

Part Number
125533
125584
125591
145908
223605
223607
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(m)
Thickness
(mm)
Adhesive tape features Carrier material Product type Type (manufacturer type) Adhesive type Discharge voltage
(kV)
Max. temperature
(°C)
Min. temperature
(°C)
Series (adhesive tape)

25.68 €

1 Available 3 Days 19100.5Self-fusing|No-residue|Ozone-resistant|Weatherproof|UV-resistant|High tensile strengthEthylene-propylene rubberElectrical tape125533Poly-isobutylene (PIB)69+100-40No. 60

30.13 €

1 Available 3 Days 3850.75Self-fusing|No-residue|Ozone-resistant|Weatherproof|UV-resistant|High tensile strengthEthylene-propylene rubberElectrical tape125584Poly-isobutylene (PIB)69+100-40No. 62

21.40 €

1 Available 3 Days 381.53.2Self-fusing|Anti-corrosive|Ozone-resistantButyl rubberDraught excluder125591Natural rubber-+80-30No. 72

22.47 €

1 Available 3 Days 19100.75Self-fusing|No-residue|Ozone-resistant|Weatherproof|UV-resistant|High tensile strengthEthylene-propylene rubberElectrical tape145908Poly-isobutylene (PIB)69+100-40No. 62

7.93 €

1 Available 3 Days 19200.22Self-adhesive|Acid-resistant/non-caustic|WeatherproofPVCElectrical tape223605Natural rubber1+105-18Premio 388

13.83 €

1 Available 3 Days 19200.18Damp-proof|Oil-resistant|Acid-resistant/non-caustic|Highly flexible|ElasticPVCElectrical tape223607Natural rubber1+105-18Premio 233

Tech Support