Manufacturer part number: 223580
Brand: CELLPACK
Price: 87.13 €
Delivery time: 3 Days
Width: 25 mm
Type (manufacturer type): 223580
Manufacturer part #: 223580
Max. temperature: +180 °C
Series (adhesive tape): Premio 1180
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
223580
Part Number
|
---|
223580 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Type (manufacturer type) | Manufacturer part # | Max. temperature (°C) | Series (adhesive tape) | |
---|---|---|---|---|---|---|---|---|---|
87.13 € | 1 | Available | 3 Days | 25 | 223580 | 223580 | +180 | Premio 1180 |
Loading...
Color | White Type | Length(m) | 33 | Thickness(mm) | 0.18 |
---|---|---|---|---|---|
Adhesive tape features | Writable|Temperature-resistant|High tensile strength|+ glass fibre fabric | Product type | Cloth tape | Adhesive type | Silicone |
Industrial goods | No |
This page is Cloth tape, part number 223580.
You can find the detail information about specifications and dimensions on part number 223580.
Part Number |
---|
223581 |
223583 |
223585 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Type (manufacturer type) | Manufacturer part # | Max. temperature (°C) | Series (adhesive tape) |
---|---|---|---|---|---|---|---|---|---|
58.53 € | 1 | Available | 3 Days | 15 | 223581 | 223581 | +180 | Premio 1180 | |
45.52 € | 1 | Available | 3 Days | 19 | 223583 | 223583 | +130 | Premio 1130 | |
28.93 € | 1 | Available | 3 Days | 12 | 223585 | 223585 | +130 | Premio 1130 |