Bubble bag (1571682)

Bubble bag 1571682
  • Volume Discount

Product Details:

Manufacturer part number: 1571682

Brand: TRU COMPONENTS

Price: 1.53

Delivery time: 3 Days


Technical Data:

Colour: Beige

Material: Paper|Plastic

Material thickness: - mm

Product size (height): 305 mm

Product size (width): 205 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1571682

Part Number
1571682
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material Material thickness
(mm)
Product size (height)
(mm)
Product size (width)
(mm)

1.53 €

1 Available 3 Days BeigePaper|Plastic-305205

Loading...

  1. 1

Basic information

Product type Bubble bag

This page is Bubble bag, part number 1571682.
You can find the detail information about specifications and dimensions on part number 1571682.

Variation of this product

Part Number
1568198
1568201
1568202
1568203
1571683
1572662
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Material Material thickness
(mm)
Product size (height)
(mm)
Product size (width)
(mm)

0.71 €

1 Available 3 Days TransparentPolyethylene (PE)0.0510080

0.79 €

1 Available 3 Days TransparentPolyethylene (PE)0.05180120

0.81 €

1 Available 3 Days TransparentPolyethylene (PE)0.05150150

0.89 €

1 Available 3 Days TransparentPolyethylene (PE)0.05200150

1.33 €

1 Available 3 Days BlackPlastic-254173

1.85 €

1 Available 3 Days SilverPlastic-254173

Tech Support