Grip seal bag without write-on panel (1564939)

Grip seal bag without write-on panel 1564939
  • Volume Discount

Product Details:

Manufacturer part number: 1564939

Brand: TRU COMPONENTS

Price: 0.11

Delivery time: 3 Days


Technical Data:

Product size (height): 80 mm

Product size (width): 60 mm

Product type: Grip seal bag with write-on panel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1564939

Part Number
1564939
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product type

0.11 €

1 Available 3 Days 8060Grip seal bag with write-on panel

Loading...

  1. 1

Basic information

Colour Transparent Material Polyethylene (PE) Material thickness(mm) 0.05

This page is Grip seal bag without write-on panel, part number 1564939.
You can find the detail information about specifications and dimensions on part number 1564939.

Variation of this product

Part Number
1564940
1566304
1570840
1570841
1570842
1570843
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product type

0.11 €

1 Available 3 Days 150100Grip seal bag with write-on panel

0.11 €

1 Available 3 Days 170120Grip seal bag with write-on panel

0.07 €

1 Available 3 Days 5535Grip seal bag with write-on panel

0.12 €

1 Available 3 Days 10070Grip seal bag with write-on panel

0.15 €

1 Available 3 Days 220160Grip seal bag with write-on panel

0.17 €

1 Available 3 Days 250180Grip seal bag with write-on panel

Tech Support