Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1566892
Part Number
|
---|
1566892 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Compartments (W x H x D) | Compartments (W x H x D) (mm) | Component features | Halogen-free | Lid colour | Material | No. of compartments | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.71 € | 1 | Available | 3 Days | Transparent (diffuse) | - | 170 x 100 x 17 | fixed compartments | - | Transparent (diffuse) | Polypropylene | 1 | 26 | 110 | 176 | E-324-S |
Loading...
Product type | Assortment box |
---|
This page is Assortment box, part number 1566892.
You can find the detail information about specifications and dimensions on part number 1566892.
Configure
Basic Attributes
Compartments (W x H x D)
Halogen-free
Colour
Compartments (W x H x D)(mm)
Component features
Lid colour
Material
No. of compartments
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1565065 |
1565066 |
1565067 |
1570099 |
1570100 |
1572071 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Compartments (W x H x D) | Compartments (W x H x D) (mm) | Component features | Halogen-free | Lid colour | Material | No. of compartments | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.75 € | 1 | Available | 3 Days | Transparent (diffuse) | 29 x 19 x 50 mm (2x)|34 x 19 x 100 mm (2x)|37 x 19 x 50 mm (2x)|44 x 19 x 100 mm (1x) | - | fixed compartments | - | Transparent (diffuse) | Polypropylene | 7 | 24 | 110 | 192 | PP 07-01 | |
4.56 € | 1 | 3 Days | Transparent (diffuse) | - | 24 x 24 x 45 | variable compartments | - | Transparent (diffuse) | Polypropylene | 10 | 25 | 95 | 139 | EKB-203 | ||
8.40 € | 1 | Available | 3 Days | Transparent (diffuse) | - | 60 x 41 x 43 | fixed compartments | - | Transparent (diffuse) | Polypropylene | 9 | 42 | 145 | 190 | E -112-1 | |
6.28 € | 1 | Available | 3 Days | Transparent (diffuse) | 37 x 25 x 66 mm (5x)|37 x 25 x 49 mm (5x) | - | fixed compartments | - | Transparent (diffuse) | Polypropylene | 15 | 26 | 175 | 200 | PP 15-01 | |
5.75 € | 1 | Available | 3 Days | Transparent (diffuse) | - | 30 x 12 x 32 | fixed compartments | - | Transparent (diffuse) | Polypropylene | 18 | 13 | 100 | 195 | PP 18-01 | |
8.93 € | 1 | Available | 3 Days | Transparent (diffuse) | - | 32 x 29 x 36 | fixed compartments | - | Transparent (diffuse) | Polypropylene | 18 | 30 | 112 | 210 | E-107 |