Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1572147
Part Number
|
---|
1572147 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Compartments (W x H x D) | Compartments (W x H x D) (mm) | Component features | Halogen-free | Lid colour | Material | No. of compartments | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.11 € | 1 | 3 Days | Transparent (diffuse) | 30 x 28 x 20 mm (2x)|28 x 24 x 20 mm (4x) | - | variable compartments | - | Transparent (diffuse) | Polypropylene | 6 | 20 | 63 | 84 | PP 06-01 |
Loading...
Product type | Assortment box |
---|
This page is Assortment box, part number 1572147.
You can find the detail information about specifications and dimensions on part number 1572147.
Configure
Basic Attributes
Compartments (W x H x D)(mm)
Halogen-free
Colour
Compartments (W x H x D)
Component features
Lid colour
Material
No. of compartments
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1564785 |
1564901 |
1565065 |
1565066 |
1565067 |
1593478 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Compartments (W x H x D) | Compartments (W x H x D) (mm) | Component features | Halogen-free | Lid colour | Material | No. of compartments | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | Grey | - | 60 x 23 x 20 | fixed compartments | - | Grey | Acrylonitrile butadiene styrene | 24 | 138 | 33.5 | 264.8 | 419168 | |
7.35 € | 1 | Available | 3 Days | Transparent (diffuse) | - | 80 x 20 x 20 | fixed compartments | - | Transparent (diffuse) | Polypropylene | 20 | 24 | 180 | 250 | 523805 | |
5.75 € | 1 | Available | 3 Days | Transparent (diffuse) | 29 x 19 x 50 mm (2x)|34 x 19 x 100 mm (2x)|37 x 19 x 50 mm (2x)|44 x 19 x 100 mm (1x) | - | fixed compartments | - | Transparent (diffuse) | Polypropylene | 7 | 24 | 110 | 192 | PP 07-01 | |
4.56 € | 1 | 3 Days | Transparent (diffuse) | - | 24 x 24 x 45 | variable compartments | - | Transparent (diffuse) | Polypropylene | 10 | 25 | 95 | 139 | EKB-203 | ||
8.40 € | 1 | Available | 3 Days | Transparent (diffuse) | - | 60 x 41 x 43 | fixed compartments | - | Transparent (diffuse) | Polypropylene | 9 | 42 | 145 | 190 | E -112-1 | |
3.61 € | 1 | Available | 3 Days | Transparent | 48 x 70 x 59 mm | - | fixed compartments | Yes | Transparent | Polypropylene | 4 | 80 | 110 | 135 | TC-QBS-400 B203 |