Hammer drill bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-57978
B-57990
B-58132
B-58235
D-33875
D-33881
D-33897
D-33906
D-33934
D-33956
D-33962
D-33984
D-34001
D-34039
D-34045
D-34067
D-34073
D-34089
D-34104
D-34110
D-34126
D-34160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Tool holder (drill) Total length
(mm)
Working length
(mm)

6.28 €

1 Available 3 Days 6SDS-Plus165100

13.83 €

1 Available 3 Days 6SDS-Plus265200

13.80 €

1 Available 3 Days 8SDS-Plus315250

15.96 €

1 Available 3 Days 10SDS-Plus315250

11.68 €

1 Available 3 Days 12SDS-Max340200

17.01 €

1 Available 3 Days 12SDS-Max540400

12.73 €

1 Available 3 Days 14SDS-Max340200

17.01 €

1 Available 3 Days 14SDS-Max540400

13.83 €

1 Available 3 Days 16SDS-Max340200

15.96 €

1 Available 3 Days 18SDS-Max340200

19.27 €

1 Available 3 Days 18SDS-Max540400

23.55 €

1 Available 3 Days 20SDS-Max540400

24.60 €

1 Available 3 Days 22SDS-Max540400

20.32 €

1 Available 3 Days 25SDS-Max340200

25.68 €

1 Available 3 Days 25SDS-Max540400

33.37 €

1 Available 3 Days 28SDS-Max540450

26.91 €

1 Available 3 Days 30SDS-Max370250

43.49 €

1 Available 3 Days 30SDS-Max570450

44.59 €

1 Available 3 Days 32SDS-Max570450

40.89 €

1 Available 3 Days 35SDS-Max370250

50.03 €

1 Available 3 Days 35SDS-Max570450

67.43 €

1 Available 3 Days 40SDS-Max570450

Loading...

  1. 1

Basic information

Product type Hammer drill bit

Tech Support