Carbide metal Hammer drill bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-19897
B-19990
B-20018
B-20024
B-20068
B-20096
B-20111
B-20155
B-20199
B-20242
B-20301
B-36158
B-42896
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Product type Total length
(mm)
Working length
(mm)

40.89 €

1 Available 3 Days 12Hammer drill bit340200

51.12 €

1 Available 3 Days 18Hammer drill bit340200

93.93 €

1 Available 3 Days 18Hammer drill bit940800

54.37 €

1 Available 22 Days 20Hammer drill bit320200

67.43 €

1 Available 3 Days 22Hammer drill bit520400

74.28 €

1 Available 3 Days 24Hammer drill bit520400

83.01 €

1 Available 3 Days 25Hammer drill bit520400

93.93 €

1 Available 3 Days 28Hammer drill bit570450

104.88 €

1 Available 3 Days 30Hammer drill bit570450

131.09 €

1 Available 3 Days 35Hammer drill bit570450

175.33 €

1 Available 3 Days 40Hammer drill bit570450

164.37 €

1 Available 3 Days -Hammer drill bit set--

235.60 €

1 Available 3 Days 50Hammer drill bit570-

Loading...

  1. 1

Basic information

Material (drill bit) Carbide metal Tool holder (drill) SDS-Max

Tech Support