Battery Tester (BT-501)

Battery Tester BT-501
  • Volume Discount

Product Details:

Manufacturer part number: BT-501

Brand: VOLTCRAFT

Price: 31.07

Delivery time: 3 Days


Technical Data:

Battery tester features: -

Battery type: Battery|Rechargeable

Compatible with: AA|AAA|9 V|Button cell|C|D|Battery packs

Current load: - mA

Display (test equipment): LCD|Graphical


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BT-501

Part Number
BT-501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Battery tester features Battery type Compatible with Current load
(mA)
Display (test equipment) Display type Power supply Power supply (details) Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading range (battery testers) Suitable for Weight
(g)

31.07 €

1 Available 3 Days -Battery|RechargeableAA|AAA|9 V|Button cell|C|D|Battery packs-LCD|Graphical-AAA battery (2x). included-1352776-1.2 V|1.5 V|3 V|6 V|3.7 V|9 V|12 V-148

Loading...

  1. 1

Basic information

Product type Battery tester

This page is Battery Tester, part number BT-501.
You can find the detail information about specifications and dimensions on part number BT-501.

Variation of this product

Part Number
MS-229
MS-229 LCD
MS228
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Battery tester features Battery type Compatible with Current load
(mA)
Display (test equipment) Display type Power supply Power supply (details) Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading range (battery testers) Suitable for Weight
(g)

35.36 €

1 Available 3 Days incl. Conrad Energy alkaline AA batteries (pack of 24)Rechargeable|BatteryAAA|AA|C|D|9 V|N|Button cell5 - 40LCD-LR44 button cell (2x). included-22-331331.2 V|1.5 V|3 V|9 V|12 V-85

25.55 €

1 Available 3 Days -Rechargeable|BatteryAAA|AA|C|D|9 V|N|Button cell5 - 40LCDLCDLR44 button cell (2x). included2 x LR4422-331331.2 V|1.5 V|3 V|9 V|12 V1.2 - 12 V Batteries/rechargable85

11.61 €

1 Available 3 Days -BatteryAAA|AA|C|D|9 V|N|Button cell-LCD-----43901.5 V|1.55 V|9 V-38

Tech Support