Circular saw blade set

Circular saw blade set
  • Volume Discount
[Specifications]
・Product type: Circular saw blade set
・Bore diameter(mm): 20, 30

[Features]
・B-33906: Versatile and durable
・B-33897: Saw blade set 136x20x16Z+24Z

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-33897
B-33906
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Circular saw blade size Product size (Ø)
(mm)
Thickness
(mm)

78.64 €

1 Available 3 Days 20136 x 20 x 1 mm1361

80.83 €

1 Available 3 Days 30190 x 30 x 1.4 mm1901.4

Loading...

  1. 1

Basic information

Material suitability Wood Product type Circular saw blade set

Tech Support