MAKITA Carbide Metal Circular Saw Blade / Carbide metal / Bore diameter 15, 20, 30mm

MAKITA Carbide Metal Circular Saw Blade / Carbide metal / Bore diameter 15, 20, 30mm
  • Volume Discount
[Specifications]
・Material: Carbide metal
・Product type: Carbide metal circular saw blade, Circular saw blade
・Bore diameter(mm): 15, 20, 30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-32144
B-32247
B-32340
B-32487
B-32524
B-32904
B-32910
B-32932
B-32954
B-33495
B-33532
B-33635
B-33819
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Circular saw blade size Material Number of cogs Product size (Ø)
(mm)
Product type Rotational speed (max.)
(rpm)
Thickness
(mm)

33.37 €

1 Available 3 Days 30190 x 30 x 1.4 mmCarbide metal12190Carbide metal circular saw blade80401.4

36.60 €

1 Available 3 Days 30190 x 30 x 1.4 mmCarbide metal24190Carbide metal circular saw blade80401.4

45.67 €

1 Available 3 Days 30190 x 30 x 1.4 mmCarbide metal40190Carbide metal circular saw blade80401.4

96.12 €

1 Available 3 Days 30260 x 30 x 1.8 mmCarbide metal40260Carbide metal circular saw blade58701.8

114.71 €

1 Available 3 Days 30260 x 30 x 1.8 mmCarbide metal60260Carbide metal circular saw blade58701.8

30.13 €

1 Available 3 Days 20165 x 20 x 1 mmCarbide metal24165Carbide metal circular saw blade47701

30.13 €

1 Available 3 Days 20165 x 20 x 1 mmCarbide metal24165Carbide metal circular saw blade47701

24.60 €

1 Available 3 Days 1585 x 15 x 0.7 mmCarbide metal2085Carbide metal circular saw blade22400.7

35.52 €

1 Available 3 Days 20165 x 20 x 1 mmCarbide metal40165Carbide metal circular saw blade47701

136.55 €

1 Available 3 Days 30260 x 30 x 1 mmCarbide metal48260Carbide metal circular saw blade58701

34.44 €

1 Available 3 Days 20136 x 20 x 1 mmCarbide metal16136Carbide metal circular saw blade45001

35.52 €

1 Available 3 Days 20136 x 20 x 1 mmCarbide metal36136Carbide metal circular saw blade45001

24.60 €

1 Available 3 Days 1585 x 15 x 1.0 mm-2485Circular saw blade22401

Loading...

  1. 1

Basic information

Material suitability Wood

Tech Support