Zyklop Ratchets Bit Set / Overall Length 28-140mm (05003181001)

Zyklop Ratchets Bit Set / Overall Length 28-140mm 05003181001
  • Volume Discount

Product Details:

Manufacturer part number: 05003181001

Brand: WERA

Price: 86.93

Delivery time: 4 Days


Technical Data:

Overall Length: 100 ~ 107 mm

Downforce: Allen

Drive (screwdriver): 3/8" (10 mm)

Material (details): -

Material: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05003181001

Part Number
05003181001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Downforce Drive (screwdriver) Material (details) Material Material properties Weight
(g)
Function

86.93 €

1 Available 4 Days 100 ~ 107Allen3/8" (10 mm)-----

Loading...

  1. 1

Basic information

Product type Bit set

This page is Zyklop Ratchets Bit Set / Overall Length 28-140mm, part number 05003181001.
You can find the detail information about specifications and dimensions on part number 05003181001.

Variation of this product

Part Number
05003345001
05003533001
05003535001
05003594001
05003596001
05003645001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Downforce Drive (screwdriver) Material (details) Material Material properties Weight
(g)
Function

55.72 €

1 Available 4 Days 100Hex head1/4" (6.3 mm)-Chromium-vanadium steelmatt chrome plating--

240.36 €

1 Available 4 Days --1/4" (6.3 mm)---1333Metric

229.16 €

1 Available 4 Days --1/4" (6.3 mm)---1293Imperial

307.47 €

1 Available 4 Days --3/8" (10 mm)---2802Metric

275.77 €

1 Available 4 Days --3/8" (10 mm)---2802Imperial

395.03 €

1 Available 4 Days --1/2" (12.5 mm)---5790Metric

Tech Support