Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
711-00401
Part Number
|
---|
711-00401 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adhesive type | Breakout force (MPa) | Carrier material | Colour | Material thickness (mm) | Max. temperature (°C) | Product size (length) (m) | Product size (width) (mm) | Series (adhesive tape) | Thickness (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.55 € | 1 | Available | 3 Days | - | 2.5 | Ethylene-propylene rubber | Black | 0.76 | +90 | 9.1 | 19 | HelaTape Power 810 | 0.76 | HelaTape Power 810 |
Loading...
Adhesive tape features | Self-fusing | Product type | Repair tape |
---|
This page is Repair tape HelaTape Power, part number 711-00401.
You can find the detail information about specifications and dimensions on part number 711-00401.
Configure
Basic Attributes
Adhesive type
Breakout force(MPa)
Carrier material
Colour
Material thickness(mm)
Max. temperature(°C)
Product size (length)(m)
Product size (width)(mm)
Series (adhesive tape)
Thickness(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
711-00300 |
711-00400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Adhesive type | Breakout force (MPa) | Carrier material | Colour | Material thickness (mm) | Max. temperature (°C) | Product size (length) (m) | Product size (width) (mm) | Series (adhesive tape) | Thickness (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.91 € | 1 | Available | 7 Days | Natural rubber | 0.35 | - | Black | 3.2 | +80 | 1.5 | 38 | HelaTape Power 750 | 3.2 | HelaTape Power 750 | |
60.89 € | 1 | Available | 3 Days | - | 3.5 | Silicone | Grey | 0.5 | +180 | 9.1 | 25 | HelaTape Power 800 | 0.51 | HelaTape Power 800 |