Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
710-00108
Part Number
|
---|
710-00108 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adhesive tape features | Breakout force (N/10 mm) | Colour | Discharge voltage (kV) | Material (details) | Material thickness (mm) | Min. temperature (°C) | Product size (length) (m) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Thickness (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.97 € | 1 | Available | 3 Days | Flame-retardant|All-purpose|Highly flexible | 3.3 | Grey | 8 | - | 0.15 | - | 10 | 15 | HelaTape Flex 15 | up to +105 | 0.15 | HelaTape Flex 15 |
Loading...
Carrier material | PVC | Max. temperature(°C) | +105 | Product type | Electrical tape |
---|
This page is Electrical tape HelaTape Flex, part number 710-00108.
You can find the detail information about specifications and dimensions on part number 710-00108.
Configure
Basic Attributes
Material (details)
Min. temperature(°C)
Adhesive tape features
Breakout force(N/10 mm)
Colour
Discharge voltage(kV)
Material thickness(mm)
Product size (length)(m)
Product size (width)(mm)
Series (adhesive tape)
Temperature range(°C)
Thickness(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
710-00151 |
710-00152 |
710-00153 |
710-00154 |
710-00155 |
710-00156 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Adhesive tape features | Breakout force (N/10 mm) | Colour | Discharge voltage (kV) | Material (details) | Material thickness (mm) | Min. temperature (°C) | Product size (length) (m) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Thickness (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.64 € | 1 | Available | 3 Days | Flame-retardant|All-purpose|Highly flexible | 3.3 | Blue | 8 | - | 0.15 | - | 20 | 19 | HelaTape Flex 15 | up to +105 | 0.15 | HelaTape Flex 15 | |
3.44 € | 1 | Available | 3 Days | Flame-retardant|All-purpose|Highly flexible | 3.3 | Red | 8 | - | 0.15 | - | 20 | 19 | HelaTape Flex 15 | up to +105 | 0.15 | HelaTape Flex 15 | |
3.96 € | 1 | Available | 3 Days | Flame-retardant|All-purpose|Highly flexible | 3.3 | Yellow | 8 | - | 0.15 | - | 20 | 19 | HelaTape Flex 15 | up to +105 | 0.15 | HelaTape Flex 15 | |
3.64 € | 1 | Available | 3 Days | Flame-retardant|All-purpose|Highly flexible | 3.3 | Green | 8 | - | 0.15 | - | 20 | 19 | HelaTape Flex 15 | up to +105 | 0.15 | HelaTape Flex 15 | |
4.17 € | 1 | Available | 47 Days | Flame-retardant|All-purpose|Highly flexible | 3.3 | Black | 8 | - | 0.15 | - | 20 | 19 | HelaTape Flex 15 | up to +105 | 0.15 | HelaTape Flex 15 | |
4.73 € | 1 | Available | 3 Days | Flame-retardant|All-purpose|Highly flexible | 3.3 | White | 8 | - | 0.15 | - | 20 | 19 | HelaTape Flex 15 | up to +105 | 0.15 | HelaTape Flex 15 |