Electrical tape HelaTape Flex (710-00108)

Electrical tape HelaTape Flex 710-00108
  • Volume Discount

Product Details:

Manufacturer part number: 710-00108

Brand: HELLERMANN TYTON

Price: 0.97

Delivery time: 3 Days


Technical Data:

Adhesive tape features: Flame-retardant|All-purpose|Highly flexible

Breakout force: 3.3 N/10 mm

Colour: Grey

Discharge voltage: 8 kV

Material (details): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

710-00108

Part Number
710-00108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adhesive tape features Breakout force
(N/10 mm)
Colour Discharge voltage
(kV)
Material (details) Material thickness
(mm)
Min. temperature
(°C)
Product size (length)
(m)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Thickness
(mm)
Type (manufacturer type)

0.97 €

1 Available 3 Days Flame-retardant|All-purpose|Highly flexible3.3Grey8-0.15-1015HelaTape Flex 15up to +1050.15HelaTape Flex 15

Loading...

  1. 1

Basic information

Carrier material PVC Max. temperature(°C) +105 Product type Electrical tape

This page is Electrical tape HelaTape Flex, part number 710-00108.
You can find the detail information about specifications and dimensions on part number 710-00108.

Variation of this product

Part Number
710-00151
710-00152
710-00153
710-00154
710-00155
710-00156
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Adhesive tape features Breakout force
(N/10 mm)
Colour Discharge voltage
(kV)
Material (details) Material thickness
(mm)
Min. temperature
(°C)
Product size (length)
(m)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Thickness
(mm)
Type (manufacturer type)

3.64 €

1 Available 3 Days Flame-retardant|All-purpose|Highly flexible3.3Blue8-0.15-2019HelaTape Flex 15up to +1050.15HelaTape Flex 15

3.44 €

1 Available 3 Days Flame-retardant|All-purpose|Highly flexible3.3Red8-0.15-2019HelaTape Flex 15up to +1050.15HelaTape Flex 15

3.96 €

1 Available 3 Days Flame-retardant|All-purpose|Highly flexible3.3Yellow8-0.15-2019HelaTape Flex 15up to +1050.15HelaTape Flex 15

3.64 €

1 Available 3 Days Flame-retardant|All-purpose|Highly flexible3.3Green8-0.15-2019HelaTape Flex 15up to +1050.15HelaTape Flex 15

4.17 €

1 Available 47 Days Flame-retardant|All-purpose|Highly flexible3.3Black8-0.15-2019HelaTape Flex 15up to +1050.15HelaTape Flex 15

4.73 €

1 Available 3 Days Flame-retardant|All-purpose|Highly flexible3.3White8-0.15-2019HelaTape Flex 15up to +1050.15HelaTape Flex 15

Tech Support