HellermannTyton HelaTape Flex 15 710-00107 Electrical tape HelaTape Flex 15

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

710-00107

Part Number
710-00107
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.35 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Adhesive tape features Flame-retardant|All-purpose|Highly flexible Breakout force(N/10 mm) 3.3 Carrier material PVC
Colour Brown Discharge voltage(kV) 8 Material thickness(mm) 0.15
Max. temperature(°C) +105 Product size (length)(m) 10 Product size (width)(mm) 15
Product type Electrical tape Series (adhesive tape) HelaTape Flex 15 Temperature range(°C) up to +105
Thickness(mm) 0.15 Type (manufacturer type) HelaTape Flex 15

This page is HellermannTyton HelaTape Flex 15 710-00107 Electrical tape HelaTape Flex 15, part number 710-00107.
You can find the detail information about specifications and dimensions on part number 710-00107.

Tech Support