Circular Saw Blade / Size 150~400mm (628000000)

Circular Saw Blade / Size 150~400mm 628000000
  • Volume Discount

Product Details:

Manufacturer part number: 628000000

Brand: METABO

Price: 45.67

Delivery time: 8 Days


Technical Data:

Circular saw blade size: 150 mm

Product size (Ø): 150 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

628000000

Part Number
628000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Circular saw blade size Product size (Ø)
(mm)

45.67 €

1 8 Days 150 mm150

Loading...

  1. 1

Basic information

Product type Circular saw blade

This page is Circular Saw Blade / Size 150~400mm, part number 628000000.
You can find the detail information about specifications and dimensions on part number 628000000.

Variation of this product

Part Number
628001000
628002000
628004000
628006000
628007000
628010000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Circular saw blade size Product size (Ø)
(mm)

21.40 €

1 8 Days 152 mm152

25.76 €

1 7 Days 160 mm160

26.91 €

1 Available 7 Days 190 mm190

33.37 €

1 7 Days 190 mm190

35.52 €

1 8 Days 210 mm210

39.83 €

1 Available 8 Days 230 mm230

Tech Support