Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4PTA8-1
Part Number
|
---|
4PTA8-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible with (details) | Compatible with (soldering) | Dimension X (see blueprint) (mm) | Max. temperature (°C) | Product size (width) (mm) | Product size (Ø) (mm) | Product type | Replaces | Replaces solder tip series | Tip length (mm) | Tip shape | Tip size (mm) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.03 € | 1 | Available | 11 Days | Weller TCP-S soldering iron | Weller | - | 425 | 1.6 | - | Soldering tip | - | - | - | Flat | 1.6 | 4PTA8-1 | - |
Loading...
This page is Soldering tip, part number 4PTA8-1.
You can find the detail information about specifications and dimensions on part number 4PTA8-1.
Configure
Basic Attributes
Dimension X (see blueprint)(mm)
Product size (Ø)(mm)
Replaces
Replaces solder tip series
Tip length(mm)
Type (misc.)
Compatible with (details)
Compatible with (soldering)
Max. temperature(°C)
Product size (width)(mm)
Product type
Tip shape
Tip size(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
00544 424 99 |
00544 425 99 |
00544 426 99 |
4PTC7-1 |
4PTC8-1 |
4PTH6-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible with (details) | Compatible with (soldering) | Dimension X (see blueprint) (mm) | Max. temperature (°C) | Product size (width) (mm) | Product size (Ø) (mm) | Product type | Replaces | Replaces solder tip series | Tip length (mm) | Tip shape | Tip size (mm) | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.72 € | 1 | Available | 3 Days | Weller MLR 80. WSP 80. MPR 80 soldering irons | Weller | - | - | 0.2 | - | Soldering tip | - | - | - | Long. tapered. curved | 0.2 | LT-1LX | - | |
13.72 € | 1 | Available | 3 Days | Weller® MLR 80. WSP 80. MPR 80 soldering irons | Weller | - | - | 0.4 | - | Soldering tip | - | - | - | Round. bent | 0.4 | LT-1X | - | |
13.72 € | 1 | Available | 3 Days | Weller® MLR 80. WSP 80. MPR 80 soldering irons | Weller | - | - | - | - | Soldering tip | - | - | 22 | Round. long. bent | 0.4 | LT-1SLX | - | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 370 | 3.2 | - | Soldering tip | - | - | - | Flat | 3.2 | 4PTC7-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 425 | 3.2 | - | Soldering tip | - | - | - | Flat | 3.2 | 4PTC8-1 | - | |
7.76 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 310 | 0.8 | - | Soldering tip | - | - | - | Flat | 0.8 | 4PTH6-1 | - |