Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T0051319899N |
T0051320199N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Weight (g) | |
---|---|---|---|---|---|
470.91 € | 1 | Available | 41 Days | 104 | |
425.37 € | 1 | Available | 3 Days | - |
Loading...
Compatible with (soldering) | Weller | Max. power(W) | 120 | Max. temperature(°C) | 450 |
---|---|---|---|---|---|
Min. temperature(°C) | 50 | Operating voltage(V) | 24 | Preheating time(s) | 35 |
Product type | Desoldering iron |