Manufacturer part number: T0058744710
Brand: WELLER
Price: 15.24 €
Delivery time: 3 Days
Compatible with (details): Weller WSP-/MPR 80 soldering pencil
Type (manufacturer type): T0058744710
Type (misc.): Suitable soldering tip sleeve
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T0058744710
Part Number
|
---|
T0058744710 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible with (details) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|
15.24 € | 1 | Available | 3 Days | Weller WSP-/MPR 80 soldering pencil | T0058744710 | Suitable soldering tip sleeve |
Loading...
Compatible with (soldering) | Weller | Product type | Tip sleeve | Tip shape | Pencil-shaped |
---|
This page is Tip sleeve Pencil-shaped, part number T0058744710.
You can find the detail information about specifications and dimensions on part number T0058744710.
Part Number |
---|
T0058744846 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible with (details) | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|
20.28 € | 1 | Available | 3 Days | Weller® solder set WP 80 | T0058744846 | - |